Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Height(mm) | - | Rated voltage(V) | - | Operation temperature(°C) | 0|70 |
---|---|---|---|---|---|
Type of fastening | - | Inflammability class of insulation material acc. with UL94 | HB | Number of levels | 1 |
Rated surge voltage(kV) | - | Over voltage category | - | Pollution degree | 2 |
Connection type conductor | - | Connection type PCB | Soldering connection | Diameter connection pin(mm) | - |
Length pin(mm) | - | Material connection surface | Tin | Modular spacing connections(mm) | 10.16 |
Type of banding | None | Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | - |
Material insulation body | - | Angle PCB/conductor connection | 0°/180° (horizontal) | Type of PCB fastening | Connecting contact |
Rated current In(A) | - | Number of electrical connections | 1 |