Manufacturer part number: 1868212
Brand: PHOENIX CONTACT
Price: 5.38 €
Delivery time: 28 Days
Number of electrical connections: 11
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1868212
Height(mm) | 13.9 | Colour housing | Green | Rated voltage(V) | 160 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Type of fastening | - | Inflammability class of insulation material acc. with UL94 | V0 |
Number of levels | 1 | Rated surge voltage(kV) | 2.5 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | Screw connection | Connection type PCB | Soldering connection |
Diameter connection pin(mm) | 1.3 | Length pin(mm) | 3.5 | Material connection surface | Tin |
Modular spacing connections(mm) | 3.5 | Type of banding | None | Connectable conductor cross section solid-core(mm²) | 0.14|1.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|1.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1.5 | Connectable conductor cross section multi-wired(mm²) | 0.14|0.75 |
Degree of protection (IP), mounted | - | Material insulation body | Other | Angle PCB/conductor connection | 90° (upwards vertical) |
Type of PCB fastening | Connecting contact | Rated current In(A) | 12 |
This page is PCB terminal block, MKDSFW, part number 1868212.
You can find the detail information about specifications and dimensions on part number 1868212.
Part Number |
---|
1868225 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of electrical connections |
---|---|---|---|---|---|---|
5.87 € | 50 | 28 Days | 12 |