PCB terminal block, SPTAF (1861946)

PCB terminal block, SPTAF 1861946

Product Details:

Manufacturer part number: 1861946

Brand: PHOENIX CONTACT

Price: 1.00

Delivery time: 63 Days


Technical Data:

Height: 10.6 mm

Rated voltage: 160 V

Inflammability class of insulation material acc. with UL94: V0

Rated surge voltage: 2.5 kV

Modular spacing connections: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1861946

Part Number
1861946
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

1.00 €

300 63 Days 10.6160V02.53.50.2|1.50.25|0.750.2|0.750.2|1.5163

Loading...

  1. 1

Basic information

Colour housing Green Operation temperature(°C) -40|100 Type of fastening -
Number of levels 1 Over voltage category III Pollution degree 2
Connection type conductor - Connection type PCB Soldering connection Diameter connection pin(mm) 1.1
Length pin(mm) 2.6 Material connection surface Tin Type of banding None
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 45°/135° (downwards inclined)
Type of PCB fastening Connecting contact

This page is PCB terminal block, SPTAF, part number 1861946.
You can find the detail information about specifications and dimensions on part number 1861946.

Variation of this product

Part Number
1861933
1861959
1861962
1861975
1861988
1861991
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

0.67 €

420 61 Days 10.6160V02.53.50.2|1.50.25|0.750.2|0.750.2|1.5162

1.34 €

220 61 Days 10.6160V02.53.50.2|1.50.25|0.750.2|0.750.2|1.5164

1.67 €

190 61 Days 10.6160V02.53.50.2|1.50.25|0.750.2|0.750.2|1.5165

2.01 €

160 61 Days 10.6160V02.53.50.2|1.50.25|0.750.2|0.750.2|1.5166

2.34 €

140 61 Days 10.6160V02.53.50.2|1.50.25|0.750.2|0.750.2|1.5167

2.67 €

110 61 Days 10.6160V02.53.50.2|1.50.25|0.750.2|0.750.2|1.5168

Tech Support