PCB terminal block, PTSM (1771004)

PCB terminal block, PTSM 1771004

Product Details:

Manufacturer part number: 1771004

Brand: PHOENIX CONTACT

Price: 2.37

Delivery time: 65 Days


Technical Data:

Height: 12.1 mm

Colour housing: Black

Operation temperature: -40|100 °C

Connection type PCB: THR connection

Diameter connection pin: 1.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1771004

Part Number
1771004
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Colour housing Operation temperature
(°C)
Connection type PCB Diameter connection pin
(mm)
Length pin
(mm)
Type of banding Material insulation body Angle PCB/conductor connection Type of PCB fastening Number of electrical connections

2.37 €

310 65 Days 12.1Black-40|100THR connection1.22.1Blister girdle (for SMD)-90° (upwards vertical)Connecting contact7

Loading...

  1. 1

Basic information

Rated voltage(V) 160 Type of fastening - Inflammability class of insulation material acc. with UL94 V0
Number of levels 1 Rated surge voltage(kV) 2.5 Over voltage category -
Pollution degree 2 Connection type conductor - Material connection surface Tin
Modular spacing connections(mm) 2.5 Connectable conductor cross section solid-core(mm²) 0.14|0.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|0.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|0.5 Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted -
Rated current In(A) 6

This page is PCB terminal block, PTSM, part number 1771004.
You can find the detail information about specifications and dimensions on part number 1771004.

Variation of this product

Part Number
1771075
1771143
1814498
1814511
1814524
1814537
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Colour housing Operation temperature
(°C)
Connection type PCB Diameter connection pin
(mm)
Length pin
(mm)
Type of banding Material insulation body Angle PCB/conductor connection Type of PCB fastening Number of electrical connections

2.11 €

770 67 Days 5.12Black-40|100SMD-connection--None-0°/180° (horizontal)Flange7

2.18 €

400 65 Days 9Black-40|100SMD-connection--None-90° (upwards vertical)Flange7

0.78 €

530 65 Days 7.1White-|-THR connection1.22.1Blister girdle (for SMD)Other0°/180° (horizontal)Connecting contact2

1.38 €

530 65 Days 7.1White-|-THR connection1.22.1Blister girdle (for SMD)Other0°/180° (horizontal)Connecting contact4

1.68 €

530 67 Days 7.1White-|-THR connection1.22.1Blister girdle (for SMD)Other0°/180° (horizontal)Connecting contact5

1.97 €

530 67 Days 7.1White-|-THR connection1.22.1Blister girdle (for SMD)Other0°/180° (horizontal)Connecting contact6

Tech Support