PCB terminal block, PTSA (1984992)

PCB terminal block, PTSA 1984992

Product Details:

Manufacturer part number: 1984992

Brand: PHOENIX CONTACT

Price: 1.12

Delivery time: 7 Days


Technical Data:

Height: 16.6 mm

Rated voltage: 250 V

Operation temperature: -40|100 °C

Inflammability class of insulation material acc. with UL94: V0

Rated surge voltage: 2.5 kV


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1984992

Part Number
1984992
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

1.12 €

180 7 Days 16.6250-40|100V02.53.53.50.2|1.50.25|10.2|10.2|1.585

Loading...

  1. 1

Basic information

Colour housing Green Type of fastening - Number of levels 1
Over voltage category III Pollution degree 2 Connection type conductor -
Connection type PCB Soldering connection Diameter connection pin(mm) 1 Material connection surface Tin
Type of banding None Degree of protection (IP), mounted - Material insulation body Other
Angle PCB/conductor connection 45°/135° (downwards inclined) Type of PCB fastening Connecting contact

This page is PCB terminal block, PTSA, part number 1984992.
You can find the detail information about specifications and dimensions on part number 1984992.

Variation of this product

Part Number
1985056
1985072
1985111
1985137
1985140
1985153
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

2.45 €

80 50 Days 16.7250-40|100V02.53.63.50.2|1.50.25|10.2|10.2|1.5811

2.90 €

120 35 Days 16.7250-40|100V02.53.63.50.2|1.50.25|10.2|10.2|1.5813

3.79 €

60 36 Days 16.7250-40|100V02.53.63.50.2|1.50.25|10.2|10.2|1.5817

4.24 €

80 42 Days 16.7250-40|100V02.53.63.50.2|1.50.25|10.2|10.2|1.5819

4.46 €

80 42 Days 16.7250-40|100V02.53.63.50.2|1.50.25|10.2|10.2|1.5820

4.68 €

40 35 Days 16.7250-40|100V02.53.63.50.2|1.50.25|10.2|10.2|1.5821

Tech Support