Manufacturer part number: 1706264
Brand: PHOENIX CONTACT
Price: 3.57 €
Delivery time: 28 Days
Operation temperature: -|- °C
Number of electrical connections: 11
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1706264
Height(mm) | 22.2 | Colour housing | Green | Rated voltage(V) | 160 |
---|---|---|---|---|---|
Type of fastening | - | Inflammability class of insulation material acc. with UL94 | V0 | Number of levels | 1 |
Rated surge voltage(kV) | 2.5 | Over voltage category | III | Pollution degree | 2 |
Connection type conductor | - | Connection type PCB | Soldering connection | Diameter connection pin(mm) | 1.3 |
Length pin(mm) | 3.4 | Material connection surface | Tin | Modular spacing connections(mm) | 3.81 |
Type of banding | None | Connectable conductor cross section solid-core(mm²) | 0.13|0.34 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.34|0.34 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.22|0.22 | Connectable conductor cross section multi-wired(mm²) | 0.22|0.34 | Degree of protection (IP), mounted | - |
Material insulation body | Other | Angle PCB/conductor connection | 0°/180° (horizontal) | Type of PCB fastening | Connecting contact |
Rated current In(A) | 5 |
This page is PCB terminal block, IDC, part number 1706264.
You can find the detail information about specifications and dimensions on part number 1706264.
Part Number |
---|
1706206 |
1706222 |
1706248 |
1706277 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operation temperature (°C) | Number of electrical connections |
---|---|---|---|---|---|---|---|
1.62 € | 150 | 28 Days | -|- | 5 | |||
2.27 € | 100 | 28 Days | -|- | 7 | |||
2.92 € | 100 | 28 Days | -|- | 9 | |||
3.89 € | 50 | 28 Days | -40|-40 | 12 |