Manufacturer part number: 1017493
Brand: PHOENIX CONTACT
Price: 2.09 €
Delivery time: 7 Days
Height: 22.5 mm
Rated voltage: 400 V
Rated surge voltage: 4 kV
Connection type conductor: Screw connection
Diameter connection pin: 1.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1017493
Part Number
|
---|
1017493 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Rated voltage (V) | Rated surge voltage (kV) | Connection type conductor | Diameter connection pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.09 € | 100 | 7 Days | 22.5 | 400 | 4 | Screw connection | 1.4 | 5.08 | 0.2|4 | 0.2|2.5 | 0.2|2.5 | 0.2|1.5 | 24 | 4 |
Loading...
Colour housing | Green | Operation temperature(°C) | -40|-40 | Type of fastening | - |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Number of levels | 1 | Over voltage category | III |
Pollution degree | 2 | Connection type PCB | Soldering connection | Length pin(mm) | 3.5 |
Material connection surface | Tin | Type of banding | None | Degree of protection (IP), mounted | - |
Material insulation body | Other | Angle PCB/conductor connection | 0°/180° (horizontal) | Type of PCB fastening | Connecting contact |
This page is PCB terminal block, TDPT, part number 1017493.
You can find the detail information about specifications and dimensions on part number 1017493.
Configure
Basic Attributes
Type
Height(mm)
Rated voltage(V)
Rated surge voltage(kV)
Connection type conductor
Diameter connection pin(mm)
Modular spacing connections(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Number of electrical connections
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1017491 |
1017492 |
1017494 |
1017495 |
1017496 |
1017497 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Rated voltage (V) | Rated surge voltage (kV) | Connection type conductor | Diameter connection pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | Number of electrical connections |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.05 € | 200 | 84 Days | 22.5 | 400 | 4 | Screw connection | 1.4 | 5.08 | 0.2|4 | 0.2|2.5 | 0.2|2.5 | 0.2|1.5 | 24 | 2 | |||
1.57 € | 150 | 84 Days | 22.5 | 400 | 4 | Screw connection | 1.4 | 5.08 | 0.2|4 | 0.2|2.5 | 0.2|2.5 | 0.2|1.5 | 24 | 3 | |||
2.62 € | 100 | 84 Days | 22.5 | 400 | 4 | Screw connection | 1.4 | 5.08 | 0.2|4 | 0.2|2.5 | 0.2|2.5 | 0.2|1.5 | 24 | 5 | |||
3.14 € | 100 | 84 Days | 22.5 | 400 | 4 | Screw connection | 1.4 | 5.08 | 0.2|4 | 0.2|2.5 | 0.2|2.5 | 0.2|1.5 | 24 | 6 | |||
3.66 € | 50 | 84 Days | 22.5 | 400 | 4 | Screw connection | 1.4 | 5.08 | 0.2|4 | 0.2|2.5 | 0.2|2.5 | 0.2|1.5 | 24 | 7 | |||
4.18 € | 50 | 84 Days | 22.5 | 400 | 4 | Screw connection | 1.4 | 5.08 | 0.2|4 | 0.2|2.5 | 0.2|2.5 | 0.2|1.5 | 24 | 8 |