Manufacturer part number: 1841490
Brand: PHOENIX CONTACT
Price: 1.95 €
Delivery time: 7 Days
Number of electrical connections: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1841490
Height(mm) | 24.2 | Colour housing | Green | Rated voltage(V) | 200 |
---|---|---|---|---|---|
Operation temperature(°C) | -40|100 | Type of fastening | - | Inflammability class of insulation material acc. with UL94 | V0 |
Number of levels | 2 | Rated surge voltage(kV) | 2.5 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | - | Connection type PCB | Soldering connection |
Diameter connection pin(mm) | 1.3 | Length pin(mm) | 3.5 | Material connection surface | Tin |
Modular spacing connections(mm) | 3.5 | Type of banding | None | Connectable conductor cross section solid-core(mm²) | 0.14|1.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.2|1.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1.5 | Connectable conductor cross section multi-wired(mm²) | 0.14|1.5 |
Degree of protection (IP), mounted | - | Material insulation body | Other | Angle PCB/conductor connection | 0°/180° (horizontal) |
Type of PCB fastening | Connecting contact | Rated current In(A) | 10 |
This page is PCB terminal block, SPTD , part number 1841490.
You can find the detail information about specifications and dimensions on part number 1841490.
Part Number |
---|
1841500 |
1841513 |
1841526 |
1841539 |
1841542 |
1841555 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of electrical connections |
---|---|---|---|---|---|---|
2.92 € | 100 | 42 Days | 3 | |||
3.89 € | 50 | 42 Days | 4 | |||
4.87 € | 50 | 42 Days | 5 | |||
5.84 € | 50 | 42 Days | 6 | |||
6.81 € | 50 | 42 Days | 7 | |||
7.79 € | 25 | 42 Days | 8 |