PCB terminal block, MKKDS (1907759)

PCB terminal block, MKKDS  1907759

Product Details:

Manufacturer part number: 1907759

Brand: PHOENIX CONTACT

Price: 6.43

Delivery time: 7 Days


Technical Data:

Operation temperature: -40|-40 °C

Inflammability class of insulation material acc. with UL94: V0

Connectable conductor cross section solid-core: 0.2|4 mm²

Connectable conductor cross section fine-strand with cable end sleeve: 0.25|2.5 mm²

Connectable conductor cross section fine-strand without cable end sleeve: 0.2|2.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1907759

Part Number
1907759
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Material insulation body Number of electrical connections

6.43 €

50 7 Days -40|-40V00.2|40.25|2.50.2|2.5Other5

Loading...

  1. 1

Basic information

Height(mm) 36.5 Colour housing Green Rated voltage(V) 400
Type of fastening - Number of levels - Rated surge voltage(kV) 4
Over voltage category III Pollution degree 2 Connection type conductor -
Connection type PCB - Diameter connection pin(mm) 1.3 Length pin(mm) 5
Material connection surface Tin Modular spacing connections(mm) 5.08 Type of banding None
Connectable conductor cross section multi-wired(mm²) 0.2|1.5 Degree of protection (IP), mounted - Angle PCB/conductor connection 0°/180° (horizontal)
Type of PCB fastening - Rated current In(A) 22

This page is PCB terminal block, MKKDS , part number 1907759.
You can find the detail information about specifications and dimensions on part number 1907759.

Variation of this product

Part Number
1889987
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Material insulation body Number of electrical connections

5.15 €

50 42 Days -|---|--|--|--4

Tech Support