Controller, RFC (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2700784

Part Number
2700784
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10,244.77 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 122 Model Compact Height(mm) 181.5
Depth(mm) 190 With display true Suitable for safety functions false
Number of digital inputs 0 Number of digital outputs 0 Number of analogue inputs 0
Number of analogue outputs 0 Voltage type of supply voltage DC Type of memory NVRAM
Memory size(kByte) 16384 Processing time (1K, binary operation)(ms) 0.000007 Supporting protocol for LON false
Number of HW-interfaces industrial Ethernet 3 Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0
Number of HW-interfaces RS-485 0 Number of HW-interfaces USB - Number of HW-interfaces parallel 0
Number of HW-interfaces other 2 With optical interface false Additional program memory possible true
Supporting protocol for TCP/IP false Supporting protocol for ASI false Supporting protocol for PROFIBUS false
Supporting protocol for CAN false Supporting protocol for INTERBUS false Supporting protocol for KNX false
Supporting protocol for MODBUS false Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false
Supporting protocol for SUCONET false Supporting protocol for other bus systems true Redundancy true
Rail mounting possible true Explosion safety category for gas - Explosion safety category for dust -
System accessory true Appendant operation agent (Ex ia) - Appendant operation agent (Ex ib) -
Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false Category according to EN 954-1 -
Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0 Front build in possible false
Rack-assembly possible false Wall mounting/direct mounting false Radio standard Bluetooth -
Radio standard WLAN 802.11 - IO link master - Number of relay outputs -
Max. number of time switches - Performance level acc. EN ISO 13849-1 - Supporting protocol for AS-Interface Safety at Work false
Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false Supporting protocol for Foundation Fieldbus false
Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO true Supporting protocol for PROFIsafe false
Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) 19.2|30 Supply voltage AC 60 Hz(V) 19.2|30
Supply voltage DC(V) 19.2|30 Radio standard GPRS - Radio standard GSM -
Radio standard UMTS - SIL according to IEC 61508 None

This page is Controller, RFC, part number 2700784.
You can find the detail information about specifications and dimensions on part number 2700784.

Tech Support