Manufacturer part number: 2700988
Brand: PHOENIX CONTACT
Price: 594.00 €
Delivery time: 7 Days
Width: 45 mm
Height: 126.54 mm
Type of memory: NVRAM
Memory size: 2048 kByte
Processing time (1K, binary operation): 0.0013 ms
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2700988
Part Number
|
---|
2700988 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Type of memory | Memory size (kByte) | Processing time (1K, binary operation) (ms) | Number of HW-interfaces industrial Ethernet | Redundancy | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
594.00 € | 1 | 7 Days | 45 | 126.54 | NVRAM | 2048 | 0.0013 | 2 | true |
Loading...
Model | Modular | Depth(mm) | 74 | With display | false |
---|---|---|---|---|---|
Suitable for safety functions | false | Number of digital inputs | 0 | Number of digital outputs | 0 |
Number of analogue inputs | 0 | Number of analogue outputs | 0 | Voltage type of supply voltage | DC |
Supporting protocol for LON | false | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 1 | With optical interface | false | Additional program memory possible | true |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true | Rail mounting possible | true |
Explosion safety category for gas | - | Explosion safety category for dust | - | System accessory | true |
Appendant operation agent (Ex ia) | - | Appendant operation agent (Ex ib) | - | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 | Front build in possible | false | Rack-assembly possible | false |
Wall mounting/direct mounting | false | Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - |
IO link master | - | Number of relay outputs | - | Max. number of time switches | - |
Performance level acc. EN ISO 13849-1 | - | Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | true | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Supply voltage AC 50 Hz(V) | 19.2|30 | Supply voltage AC 60 Hz(V) | 19.2|30 | Supply voltage DC(V) | 19.2|30 |
Radio standard GPRS | - | Radio standard GSM | - | Radio standard UMTS | - |
SIL according to IEC 61508 | None |
This page is Controller, AXC, part number 2700988.
You can find the detail information about specifications and dimensions on part number 2700988.
Part Number |
---|
2700989 |
2701295 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Type of memory | Memory size (kByte) | Processing time (1K, binary operation) (ms) | Number of HW-interfaces industrial Ethernet | Redundancy |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,698.62 € | 1 | 7 Days | 100 | 126.69 | - | 8192 | 0.000003 | 3 | true | |||
837.69 € | 1 | 54 Days | 45 | 126.54 | NVRAM | 2048 | 0.0013 | 2 | false |