Manufacturer part number: 2700974
Brand: PHOENIX CONTACT
Price: 450.00 €
Delivery time: 7 Days
Width: 80 mm
Height: 120.4 mm
Number of digital inputs: 8
Number of digital outputs: 4
Number of analogue inputs: 0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2700974
Part Number
|
---|
2700974 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Number of digital inputs | Number of digital outputs | Number of analogue inputs | Number of analogue outputs | Type of memory | Memory size (kByte) | Processing time (1K, binary operation) (ms) | Supporting protocol for LON | Number of HW-interfaces industrial Ethernet | Number of HW-interfaces RS-232 | Number of HW-interfaces RS-485 | Supporting protocol for INTERBUS | Supporting protocol for MODBUS | Supporting protocol for other bus systems | Number of HW-interfaces Wireless | Supporting protocol for PROFINET IO | Radio standard GPRS | Radio standard GSM | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
450.00 € | 1 | 7 Days | 80 | 120.4 | 8 | 4 | 0 | 0 | NVRAM | 256 | 0.0015 | false | 1 | 1 | 0 | true | false | true | 0 | true | - | - |
Loading...
Model | Modular | Depth(mm) | 71.5 | With display | false |
---|---|---|---|---|---|
Suitable for safety functions | false | Voltage type of supply voltage | DC | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 1 |
With optical interface | false | Additional program memory possible | true | Supporting protocol for TCP/IP | false |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false |
Supporting protocol for KNX | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Redundancy | false | Rail mounting possible | true |
Explosion safety category for gas | - | Explosion safety category for dust | - | System accessory | true |
Appendant operation agent (Ex ia) | - | Appendant operation agent (Ex ib) | - | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | false |
Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - | IO link master | - |
Number of relay outputs | - | Max. number of time switches | - | Performance level acc. EN ISO 13849-1 | - |
Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 19.2|30 | Supply voltage AC 60 Hz(V) | 19.2|30 |
Supply voltage DC(V) | 19.2|30 | Radio standard UMTS | - | SIL according to IEC 61508 | None |
This page is Controller, ILC, part number 2700974.
You can find the detail information about specifications and dimensions on part number 2700974.
Configure
Basic Attributes
Type
Width(mm)
Height(mm)
Number of digital inputs
Number of digital outputs
Number of analogue inputs
Number of analogue outputs
Type of memory
Memory size(kByte)
Processing time (1K, binary operation)(ms)
Supporting protocol for LON
Number of HW-interfaces industrial Ethernet
Number of HW-interfaces RS-232
Number of HW-interfaces RS-485
Supporting protocol for INTERBUS
Supporting protocol for MODBUS
Supporting protocol for other bus systems
Number of HW-interfaces Wireless
Supporting protocol for PROFINET IO
Radio standard GPRS
Radio standard GSM
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2403160 |
2700074 |
2700973 |
2700975 |
2700976 |
2700977 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Number of digital inputs | Number of digital outputs | Number of analogue inputs | Number of analogue outputs | Type of memory | Memory size (kByte) | Processing time (1K, binary operation) (ms) | Supporting protocol for LON | Number of HW-interfaces industrial Ethernet | Number of HW-interfaces RS-232 | Number of HW-interfaces RS-485 | Supporting protocol for INTERBUS | Supporting protocol for MODBUS | Supporting protocol for other bus systems | Number of HW-interfaces Wireless | Supporting protocol for PROFINET IO | Radio standard GPRS | Radio standard GSM |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
967.85 € | 1 | 7 Days | 80.1 | 120.56 | 0 | 0 | 0 | 0 | - | 1887436.8 | - | true | 4 | 0 | 2 | false | true | false | 0 | false | - | - | |||
934.62 € | 1 | 7 Days | 164 | 138.44 | 8 | 4 | 2 | 2 | NVRAM | 1024 | 0.0013 | false | 2 | 1 | 0 | true | false | true | 0 | true | - | - | |||
360.00 € | 1 | 7 Days | 80 | 120.4 | 8 | 4 | 0 | 0 | NVRAM | 192 | 0.0017 | false | 1 | 1 | 0 | true | false | true | 0 | true | - | - | |||
519.23 € | 1 | 7 Days | 80 | 120.4 | 8 | 4 | 0 | 0 | NVRAM | 512 | 0.0015 | false | 2 | 1 | 0 | true | false | true | 0 | true | - | - | |||
595.38 € | 1 | 7 Days | 80 | 120.4 | 8 | 4 | 0 | 0 | NVRAM | 1024 | 0.0013 | false | 2 | 1 | 0 | true | false | true | 0 | true | - | - | |||
1,135.38 € | 1 | 7 Days | 93.12 | 120.4 | 16 | 4 | 0 | 0 | NVRAM | 512 | 0.0015 | false | 1 | 0 | 0 | true | false | true | 1 | true | true | true |