Manufacturer part number: 2200165
Brand: PHOENIX CONTACT
Price: 1.25 €
Delivery time: 33 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2200165
Colour | Black | Material | Other | Width(mm) | - |
---|---|---|---|---|---|
Height(mm) | - | Depth(mm) | - | RAL-number | - |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | Surface finishing | - |
This page is Mounting material, Locking element, UM-PRO PCB, part number 2200165.
You can find the detail information about specifications and dimensions on part number 2200165.
Part Number |
---|
2200166 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
1.25 € | 150 | 33 Days |