Manufacturer part number: 2200944
Brand: PHOENIX CONTACT
Price: 5.70 €
Delivery time: 26 Days
Material: Aluminium
Width: 101.8 mm
Depth: 100.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2200944
Colour | - | Height(mm) | - | RAL-number | - |
---|---|---|---|---|---|
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | Surface finishing | - |
This page is Front plate, Press-drawn section housings, UM-ALU, part number 2200944.
You can find the detail information about specifications and dimensions on part number 2200944.
Part Number |
---|
2202074 |
2202086 |
2202087 |
2202088 |
2202089 |
2202090 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Width (mm) | Depth (mm) |
---|---|---|---|---|---|---|---|---|
14.10 € | 13 | 33 Days | Aluminium | 101.8 | - | |||
4.64 € | 40 | 26 Days | Aluminium | 71.8 | 2 | |||
5.47 € | 34 | 26 Days | Aluminium | 71.8 | 2 | |||
7.14 € | 26 | 26 Days | Aluminium | 71.8 | 2 | |||
8.73 € | 21 | 26 Days | Aluminium | 71.8 | 2 | |||
10.50 € | 18 | 26 Days | Aluminium | 71.8 | 2 |