PE contact for UM-PRO (2200161)

PE contact for UM-PRO 2200161

Product Details:

Manufacturer part number: 2200161

Brand: PHOENIX CONTACT

Price: 4.93

Delivery time: 7 Days


Technical Data:

Depth: 34.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2200161

Part Number
2200161
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth
(mm)

4.93 €

40 7 Days 34.3

Loading...

  1. 1

Basic information

Colour - Material - Width(mm) 6
Height(mm) - RAL-number - Type of enclosure -
With integrated PCB-mounting connection system - Side-by-side housing - Rail mounting possible false
Wall mounting possible false Surface finishing -

This page is PE contact for UM-PRO, part number 2200161.
You can find the detail information about specifications and dimensions on part number 2200161.

Variation of this product

Part Number
2200162
2200163
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Depth
(mm)

4.93 €

40 7 Days 30.6

4.93 €

40 7 Days 25.7

Tech Support