Manufacturer part number: 2200172
Brand: PHOENIX CONTACT
Price: 5.14 €
Delivery time: 28 Days
Colour: Black
Width: 9.95 mm
Depth: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2200172
Material | Other | Height(mm) | - | RAL-number | - |
---|---|---|---|---|---|
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | Surface finishing | - |
This page is Side element, UM-PRO, part number 2200172.
You can find the detail information about specifications and dimensions on part number 2200172.
Part Number |
---|
2200173 |
2200174 |
2201228 |
2201229 |
2201230 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Depth (mm) |
---|---|---|---|---|---|---|---|---|
4.37 € | 50 | 7 Days | Black | 9.95 | - | |||
4.37 € | 50 | 7 Days | Black | 9.95 | - | |||
3.12 € | 250 | 28 Days | Grey | 19.5 | 39.45 | |||
3.37 € | 250 | 28 Days | Grey | 19.5 | 39.45 | |||
5.14 € | 250 | 28 Days | Grey | 9.95 | - |