Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1110468
Colour | - | Material | Aluminium | Width(mm) | - |
---|---|---|---|---|---|
Height(mm) | - | Depth(mm) | 100.5 | RAL-number | - |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | Surface finishing | - |
This page is Components of electronic housing, UM-ALU, part number 1110468.
You can find the detail information about specifications and dimensions on part number 1110468.