Mounting flange, Fuse element for mounting, UM-PRO (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2200171

Part Number
2200171
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.07 €

90 33 Days

Loading...

  1. 1

Basic information

Colour Black Material Other Width(mm) -
Height(mm) - Depth(mm) - RAL-number -
Type of enclosure - With integrated PCB-mounting connection system - Side-by-side housing -
Rail mounting possible false Wall mounting possible true Surface finishing -

This page is Mounting flange, Fuse element for mounting, UM-PRO, part number 2200171.
You can find the detail information about specifications and dimensions on part number 2200171.

Tech Support