Profile cover, Press-drawn section housing, UM-ALU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2202072

Part Number
2202072
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.71 €

24 33 Days

Loading...

  1. 1

Basic information

Colour - Material Aluminium Width(mm) 45
Height(mm) - Depth(mm) 28.1 RAL-number -
Type of enclosure - With integrated PCB-mounting connection system - Side-by-side housing -
Rail mounting possible false Wall mounting possible false Surface finishing -

This page is Profile cover, Press-drawn section housing, UM-ALU, part number 2202072.
You can find the detail information about specifications and dimensions on part number 2202072.

Tech Support