Manufacturer part number: 2202020
Brand: PHOENIX CONTACT
Price: 2.37 €
Delivery time: 25 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2202020
Colour | Grey | Material | Other | Width(mm) | - |
---|---|---|---|---|---|
Height(mm) | - | Depth(mm) | - | RAL-number | - |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | true | Wall mounting possible | false | Surface finishing | - |
This page is Foot element, UM-BASIC, part number 2202020.
You can find the detail information about specifications and dimensions on part number 2202020.
Part Number |
---|
2202023 |
2202024 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
2.89 € | 70 | 7 Days | |||
4.14 € | 50 | 25 Days |