Manufacturer part number: 2200890
Brand: PHOENIX CONTACT
Price: 294.20 €
Delivery time: 26 Days
Colour: -
Material: Aluminium
Width: 74 mm
Depth: 53.5 mm
Surface finishing: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2200890
Height(mm) | - | RAL-number | - | Type of enclosure | - |
---|---|---|---|---|---|
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Rail mounting possible | false |
Wall mounting possible | false |
This page is Profile housing, HC-ALU, part number 2200890.
You can find the detail information about specifications and dimensions on part number 2200890.
Part Number |
---|
2200895 |
2200900 |
2200905 |
2201121 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Material | Width (mm) | Depth (mm) | Surface finishing |
---|---|---|---|---|---|---|---|---|---|---|
312.26 € | 1 | 26 Days | - | Aluminium | 98.5 | 78 | - | |||
337.50 € | 1 | 40 Days | - | Aluminium | 121 | 100.5 | - | |||
454.71 € | 1 | 26 Days | - | Aluminium | 187 | 161 | - | |||
32.58 € | 6 | 26 Days | Grey | - | 77.4 | 53.5 | - |