Mounting material, Locking element, UM-BASIC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2202028
2202029
2202030
2202031
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.25 €

150 7 Days

1.25 €

150 33 Days

1.25 €

150 33 Days

1.15 €

200 33 Days

Loading...

  1. 1

Basic information

Colour Grey Material Other Width(mm) -
Height(mm) - Depth(mm) - RAL-number -
Type of enclosure - With integrated PCB-mounting connection system - Side-by-side housing -
Rail mounting possible false Wall mounting possible false Surface finishing -

Tech Support