Marshalling panel, Patch panel, VS-PP (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1652994

Part Number
1652994
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

195.15 €

1 33 Days

Loading...

  1. 1

Basic information

Cable type - Flame retardant - Pin assignment -
Length(m) - Colour outer sheath - Category -
AWG-size - Anti-kink sleeve - Type of connector connection 1 -
Type of connector connection 2 - Cable construction - Colour anti-kink sleeve -
Locking lever - Degree of protection (IP) IP20 Suitable for cable guide chain false
Case connector connection 1 - Case connector connection 2 - Material connector of connector housing connection 1 -
Material connector of connector housing connection 2 - NVP value(%) - Halogen free (acc. EN 60754-1/2) -
Oil resistant (acc. EN 60811-404) -

This page is Marshalling panel, Patch panel, VS-PP, part number 1652994.
You can find the detail information about specifications and dimensions on part number 1652994.

Tech Support