End cover, D-PTTBS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1029588

Part Number
1029588
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.51 €

400 7 Days

Loading...

  1. 1

Basic information

Colour Orange Thickness(mm) 0.8 Inflammability class of insulation material acc. with UL94 V0
Snap in false Type of end plate true Type of partition false

This page is End cover, D-PTTBS , part number 1029588.
You can find the detail information about specifications and dimensions on part number 1029588.

Tech Support