Flange cover, DF-UP (3208705)

Flange cover, DF-UP 3208705

Product Details:

Manufacturer part number: 3208705

Brand: PHOENIX CONTACT

Price: 2.66

Delivery time: 23 Days


Technical Data:

Thickness: 12.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3208705

Part Number
3208705
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness
(mm)

2.66 €

100 23 Days 12.6

Loading...

  1. 1

Basic information

Colour Grey Inflammability class of insulation material acc. with UL94 V0 Snap in false
Type of end plate false Type of partition false

This page is Flange cover, DF-UP, part number 3208705.
You can find the detail information about specifications and dimensions on part number 3208705.

Variation of this product

Part Number
3060856
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thickness
(mm)

3.70 €

50 91 Days 4.5

Tech Support