Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3024482
Colour | Blue | Thickness(mm) | 2 | Inflammability class of insulation material acc. with UL94 | V0 |
---|---|---|---|---|---|
Snap in | false | Type of end plate | false | Type of partition | true |
This page is Partition plate, ATP-ST, part number 3024482.
You can find the detail information about specifications and dimensions on part number 3024482.