Flange cover, DF-CP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3012327

Part Number
3012327
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.71 €

70 23 Days

Loading...

  1. 1

Basic information

Colour Grey Thickness(mm) 5.2 Inflammability class of insulation material acc. with UL94 V0
Snap in false Type of end plate false Type of partition false

This page is Flange cover, DF-CP, part number 3012327.
You can find the detail information about specifications and dimensions on part number 3012327.

Tech Support