End cover, D-QTCU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3050511
3050523
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
350 Quote
400 Quote

Loading...

  1. 1

Basic information

Colour Grey Thickness(mm) 2.2 Inflammability class of insulation material acc. with UL94 V0
Snap in false Type of end plate true Type of partition false

Tech Support