End cover, D-UK (3246862)

End cover, D-UK 3246862

Product Details:

Manufacturer part number: 3246862

Brand: PHOENIX CONTACT

Price: 0.72

Delivery time: 36 Days


Technical Data:

Colour: Grey

Thickness: 2.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3246862

Part Number
3246862
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Thickness
(mm)

0.72 €

300 36 Days Grey2.2

Loading...

  1. 1

Basic information

Inflammability class of insulation material acc. with UL94 V0 Snap in false Type of end plate true
Type of partition false

This page is End cover, D-UK, part number 3246862.
You can find the detail information about specifications and dimensions on part number 3246862.

Variation of this product

Part Number
3073911
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Thickness
(mm)

0.83 €

250 21 Days Black-

Tech Support