Cover segment, DS-PT (1043963)

Cover segment, DS-PT 1043963

Product Details:

Manufacturer part number: 1043963

Brand: PHOENIX CONTACT

Price: 0.20

Delivery time: 26 Days


Technical Data:

Thickness: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1043963

Part Number
1043963
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness
(mm)

0.20 €

900 26 Days 2

Loading...

  1. 1

Basic information

Colour Grey Inflammability class of insulation material acc. with UL94 V0 Snap in false
Type of end plate false Type of partition false

This page is Cover segment, DS-PT, part number 1043963.
You can find the detail information about specifications and dimensions on part number 1043963.

Variation of this product

Part Number
1043964
1085345
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thickness
(mm)

0.20 €

900 23 Days 2.8

0.20 €

1000 26 Days 2.8

Tech Support