End cover, D-ST (3037698)

End cover, D-ST 3037698

Product Details:

Manufacturer part number: 3037698

Brand: PHOENIX CONTACT

Price: 0.62

Delivery time: 16 Days


Technical Data:

Colour: Orange


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3037698

Part Number
3037698
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

0.62 €

300 16 Days Orange

Loading...

  1. 1

Basic information

Thickness(mm) 2.2 Inflammability class of insulation material acc. with UL94 V0 Snap in false
Type of end plate true Type of partition false

This page is End cover, D-ST, part number 3037698.
You can find the detail information about specifications and dimensions on part number 3037698.

Variation of this product

Part Number
3039874
3040084
3041927
3042739
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour

0.62 €

300 21 Days Orange

0.62 €

300 21 Days Orange

0.79 €

250 33 Days Grey

0.64 €

290 16 Days Grey

Tech Support