Relay Module, PLC-RSC (1078800)

Relay Module, PLC-RSC 1078800

Product Details:

Manufacturer part number: 1078800

Brand: PHOENIX CONTACT

Price: 21.65

Delivery time: 7 Days


Technical Data:

Width: 13.9 mm

Depth: 94 mm

Drive, polarization: Polarized

With forced-guided contacts: false

Rated control supply voltage Us at AC 50HZ: -|- V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1078800

Part Number
1078800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)
Drive, polarization With forced-guided contacts Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating Number of contacts as normally open contact Number of contacts as change-over contact

21.65 €

10 7 Days 13.994Polarizedfalse-|--|-10.44|16.8DC10

Loading...

  1. 1

Basic information

Nominal current(A) - Height(mm) 80 With detachable clamps false
Drive, switching attitude Mono stable Type of switch contact Simple contact Complete with socket true
Type of electric connection Screw connection Degree of protection (IP) IP20 With LED indication -
Number of contacts as normally closed contact 0

This page is Relay Module, PLC-RSC, part number 1078800.
You can find the detail information about specifications and dimensions on part number 1078800.

Variation of this product

Part Number
1078680
1079387
1079402
2909509
2909511
2909512
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Depth
(mm)
Drive, polarization With forced-guided contacts Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating Number of contacts as normally open contact Number of contacts as change-over contact

23.60 €

10 7 Days 13.994Polarizedfalse-|--|-20.2|33.6DC10

73.15 €

10 61 Days 13.994Polarity freefalse190|253190|253-|-AC02

73.15 €

10 7 Days 13.994Polarity freefalse190|253190|253-|-AC01

24.95 €

10 7 Days 13.994-false-|--|-20.2|33.6DC02

29.35 €

10 7 Days 13.994-false102|168102|168102|168AC/DC02

30.25 €

10 12 Days 13.994-false179.4|264.5179.4|264.5179.4|264.5AC/DC02

Tech Support