Patch panel, FL-PP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2901642
2901646
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.09 €

10 89 Days

57.17 €

10 89 Days

Loading...

  1. 1

Basic information

Cable type - Flame retardant - Pin assignment -
Length(m) - Colour outer sheath - Category -
AWG-size - Anti-kink sleeve - Type of connector connection 1 -
Type of connector connection 2 - Cable construction - Colour anti-kink sleeve -
Locking lever - Degree of protection (IP) - Suitable for cable guide chain false
Case connector connection 1 - Case connector connection 2 - Material connector of connector housing connection 1 -
Material connector of connector housing connection 2 - NVP value(%) - Halogen free (acc. EN 60754-1/2) -
Oil resistant (acc. EN 60811-404) -

Tech Support