Manufacturer part number: 2903666
Brand: PHOENIX CONTACT
Price: 9.53 €
Delivery time: 7 Days
Drive, polarization: -
Rated control supply voltage Us at AC 50HZ: 18.7|33.1 V
Rated control supply voltage Us at AC 60HZ: 18.7|33.1 V
Rated control supply voltage Us at DC: -|- V
Voltage type for actuating: AC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2903666
Part Number
|
---|
2903666 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drive, polarization | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Voltage type for actuating | |
---|---|---|---|---|---|---|---|---|---|---|
9.53 € | 20 | 7 Days | - | 18.7|33.1 | 18.7|33.1 | -|- | AC |
Loading...
Nominal current(A) | - | Width(mm) | 21.2 | Height(mm) | 27.5 |
---|---|---|---|---|---|
Depth(mm) | 35.6 | With detachable clamps | false | Drive, switching attitude | Mono stable |
With forced-guided contacts | false | Type of switch contact | Simple contact | Complete with socket | false |
Type of electric connection | Plug-in connection | Degree of protection (IP) | Other | With LED indication | - |
Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 0 | Number of contacts as change-over contact | 2 |
This page is Single relay, REL-IR2, part number 2903666.
You can find the detail information about specifications and dimensions on part number 2903666.
Configure
Part Number |
---|
2903662 |
2903663 |
2903664 |
2903667 |
2903668 |
2907051 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Drive, polarization | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Voltage type for actuating |
---|---|---|---|---|---|---|---|---|---|---|
9.94 € | 20 | 7 Days | - | -|- | -|- | 46.8|117 | DC | |||
10.05 € | 20 | 7 Days | - | -|- | -|- | 85.8|214.5 | DC | |||
10.05 € | 20 | 7 Days | - | -|- | -|- | 97.5|243.8 | DC | |||
9.80 € | 20 | 7 Days | - | 93.6|165.6 | 93.6|165.6 | -|- | AC | |||
9.80 € | 20 | 7 Days | - | 179.4|317.4 | 179.4|317.4 | -|- | AC | |||
7.19 € | 30 | 7 Days | Polarity free | -|- | -|- | 18.7|46.8 | DC |