Monitoring relay, EMD-BL (2903522)

Monitoring relay, EMD-BL 2903522

Product Details:

Manufacturer part number: 2903522

Brand: PHOENIX CONTACT

Price: 145.09

Delivery time: 7 Days


Technical Data:

Current measurement range: -|- A

External current transformer: -

Voltage measurement range: - V

Single-phase under voltage possible: -

Three-phase under voltage possible: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903522

Part Number
2903522
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current measurement range
(A)
External current transformer Voltage measurement range
(V)
Single-phase under voltage possible Three-phase under voltage possible Single-phase over voltage possible Three-phase over voltage possible Single-phase hysteresis possible Three-phase hysteresis possible Contains function DC-under voltage Contains function DC-over voltage Contains function DC-voltage hysteresis Type of voltage measurement range Single-phase under current possible Three-phase under current possible Single-phase over current possible Three-phase over current possible Contains function DC-voltage under current Contains function DC-voltage over current Function DC-current hysteresis Phase sequence monitoring Phase failure detection Function under voltage detection Function over voltage detection Phase imbalance monitoring Error registration possible Number of measuring circuits External reset possible Type of electric connection Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Voltage measurement range 1
(V)
Voltage measurement range 2
(V)
Max. permitted delay-on energization time
(s)
Min. adjustable delay-on energization time
(s)
Max. permitted off-delay time
(s)
Min. adjustable off-delay time
(s)
Response value voltage
(V)
Voltage type for actuating Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact Temperature measuring range
(°C)
Resistance measuring range
(Ohm)

145.09 €

2 7 Days -|----------------------------Other-|--|--------------

Loading...

  1. 1

Basic information

Width(mm) 17.5 Height(mm) 88 Depth(mm) 65.5
With detachable clamps - Rated control supply voltage Us at DC(V) -|-

This page is Monitoring relay, EMD-BL, part number 2903522.
You can find the detail information about specifications and dimensions on part number 2903522.

Variation of this product

Part Number
2903521
2903523
2903524
2903525
2903526
2903527
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Current measurement range
(A)
External current transformer Voltage measurement range
(V)
Single-phase under voltage possible Three-phase under voltage possible Single-phase over voltage possible Three-phase over voltage possible Single-phase hysteresis possible Three-phase hysteresis possible Contains function DC-under voltage Contains function DC-over voltage Contains function DC-voltage hysteresis Type of voltage measurement range Single-phase under current possible Three-phase under current possible Single-phase over current possible Three-phase over current possible Contains function DC-voltage under current Contains function DC-voltage over current Function DC-current hysteresis Phase sequence monitoring Phase failure detection Function under voltage detection Function over voltage detection Phase imbalance monitoring Error registration possible Number of measuring circuits External reset possible Type of electric connection Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Voltage measurement range 1
(V)
Voltage measurement range 2
(V)
Max. permitted delay-on energization time
(s)
Min. adjustable delay-on energization time
(s)
Max. permitted off-delay time
(s)
Min. adjustable off-delay time
(s)
Response value voltage
(V)
Voltage type for actuating Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact Temperature measuring range
(°C)
Resistance measuring range
(Ohm)

145.09 €

2 7 Days -|----------------------------Screw connection-|--|--------------

129.78 €

2 7 Days ------------AC/DC---------------Screw connection-|--|--|--|-----0|230-000--

129.78 €

2 7 Days ------------AC/DC---------------Other-|--|--|--|-----0|230AC/DC000--

129.78 €

2 7 Days ------------AC---------------Screw connection-|--|-280|519-|------|--000--

129.78 €

2 7 Days ------------AC---------------Other-|--|-280|519-|------|--000--

88.86 €

3 7 Days ---|------------------truetruefalse-true---Screw connection-|--|--------------

Tech Support