Manufacturer part number: 2703006
Brand: PHOENIX CONTACT
Price: 378.26 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2703006
Cable type | - | Flame retardant | - | Pin assignment | - |
---|---|---|---|---|---|
Length(m) | - | Colour outer sheath | - | Category | - |
AWG-size | - | Anti-kink sleeve | - | Type of connector connection 1 | - |
Type of connector connection 2 | - | Cable construction | - | Colour anti-kink sleeve | - |
Locking lever | - | Degree of protection (IP) | - | Suitable for cable guide chain | false |
Case connector connection 1 | - | Case connector connection 2 | - | Material connector of connector housing connection 1 | - |
Material connector of connector housing connection 2 | - | NVP value(%) | - | Halogen free (acc. EN 60754-1/2) | - |
Oil resistant (acc. EN 60811-404) | - |
This page is PoE injector, INJ, part number 2703006.
You can find the detail information about specifications and dimensions on part number 2703006.
Part Number |
---|
1004065 |
1004066 |
2703005 |
2703007 |
2703008 |
2703009 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
521.25 € | 1 | 7 Days | |||
622.15 € | 1 | 7 Days | |||
294.32 € | 1 | 7 Days | |||
427.83 € | 1 | 7 Days | |||
487.63 € | 1 | 7 Days | |||
454.29 € | 1 | 7 Days |