Manufacturer part number: 2910140
Brand: PHOENIX CONTACT
Price: 66.58 €
Delivery time: 61 Days
Width: 6.2 mm
Type of electric connection: Screw connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2910140
Nominal current(A) | - | Height(mm) | 80 | Depth(mm) | 86 |
---|---|---|---|---|---|
Suitable for front mounting | - | With plug-in socket | - | Remote operation possible | - |
Suitable for remote control | - | Function flashing, starting with pause, fixed time | - | Function flashing, starting with pulse, fixed time | - |
Clock function, starting with pause, variable | - | Clock function, starting with pulse, variable | - | With semiconductor output | - |
Function delay-on energization | - | Function floating contact on energization | - | Function star-delta | - |
Time range(s) | -|- | Function delay on de-energization | - | Function floating contact on de-energization | - |
Function pulse shaping | - | Rated control supply voltage Us at AC 50HZ(V) | -|- | Rated control supply voltage Us at AC 60HZ(V) | -|- |
Rated control supply voltage Us at DC(V) | -|- | Number of outputs, undelayed, normally closed contact | 0 | Number of outputs, undelayed, normally open contact | 0 |
Number of outputs, undelayed, change-over contact | 0 | Number of outputs, delayed, normally closed contact | - | Number of outputs, delayed, normally open contact | - |
Number of outputs, delayed, change-over contact | - | Pluggable on auxiliary contact block | - | Outputs, reversible delayed/undelayed | - |
Suitable for DIN rail (top hat rail) mounting | - | Voltage type for actuating | - |
This page is Timer relay, PLC-TR, part number 2910140.
You can find the detail information about specifications and dimensions on part number 2910140.
Part Number |
---|
2910141 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Type of electric connection |
---|---|---|---|---|---|---|---|
66.58 € | 3 | 61 Days | 6.25 | - |