Single relay, REL-IR4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2903669
2903670
2903671
2903672
2903673
2903674
2903675
2903676
2903677
2903678
2903679
2903680
2903681
2903682
2903683
2903684
2903685
2903686
2903687
2903688
2905728
2907054
2909738
2909742
2909744
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Drive, polarization Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating

12.60 €

20 7 Days 21.227.5--|--|-9.4|23.4DC

12.40 €

20 7 Days 21.227.5--|--|-18.7|46.8DC

12.60 €

20 7 Days 21.227.5--|--|-37.4|93.6DC

12.60 €

20 7 Days 21.227.5--|--|-46.8|117DC

12.75 €

20 7 Days 21.227.5--|--|-85.8|214.5DC

14.70 €

20 7 Days 21.227.5--|--|-97.5|243.8DC

15.90 €

20 7 Days 21.227.5--|--|-171.6|429DC

9.80 €

20 7 Days 21.227.5--|--|-9.4|23.4DC

10.25 €

20 7 Days 21.227.5--|--|-18.7|46.8DC

9.80 €

20 7 Days 21.227.5--|--|-37.4|93.6DC

9.94 €

20 7 Days 21.227.5--|--|-46.8|117DC

10.35 €

20 7 Days 21.227.5--|--|-85.8|214.5DC

10.35 €

20 7 Days 21.227.5--|--|-97.5|243.8DC

11.75 €

20 7 Days 21.227.5--|--|-171.6|429DC

11.20 €

20 7 Days 21.227.5-18.7|33.118.7|33.1-|-AC

11.20 €

20 7 Days 21.227.5-93.6|165.693.6|165.6-|-AC

12.20 €

20 7 Days 21.227.5-179.4|317.4179.4|317.4-|-AC

9.53 €

20 7 Days 21.227.5-18.7|33.118.7|33.1-|-AC

9.80 €

20 7 Days 21.227.5Polarity free93.6|165.693.6|165.6-|-AC

9.80 €

20 7 Days 21.227.5Polarity free179.4|317.4179.4|317.4-|-AC

10.20 €

20 7 Days 21.227.5--|--|-171.6|429DC

7.19 €

30 7 Days 21.227.5Polarity free-|--|-18.7|46.8DC

18.45 €

10 7 Days 22.228.6Polarity free-|--|-18.7|46.8DC

19.35 €

10 82 Days 22.228.6Polarity free179.4|317.4179.4|317.4-|-AC

19.35 €

10 82 Days 22.228.6Polarity free93.6|165.693.6|165.6-|-AC

Loading...

  1. 1

Basic information

Nominal current(A) - Depth(mm) 35.6 With detachable clamps false
Drive, switching attitude Mono stable With forced-guided contacts false Type of switch contact Simple contact
Complete with socket false Type of electric connection Plug-in connection Degree of protection (IP) Other
With LED indication - Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0
Number of contacts as change-over contact 4

Tech Support