Single relay, REL-PR1 (2908040)

Single relay, REL-PR1 2908040

Product Details:

Manufacturer part number: 2908040

Brand: PHOENIX CONTACT

Price: 13.80

Delivery time: 7 Days


Technical Data:

Rated control supply voltage Us at AC 50HZ: -|- V

Rated control supply voltage Us at AC 60HZ: -|- V

Rated control supply voltage Us at DC: 20.4|26.4 V

Voltage type for actuating: DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2908040

Part Number
2908040
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating

13.80 €

14 7 Days -|--|-20.4|26.4DC

Loading...

  1. 1

Basic information

Nominal current(A) - Width(mm) 38.65 Height(mm) 36.15
Depth(mm) 45.5 With detachable clamps false Drive, polarization Polarity free
Drive, switching attitude Mono stable With forced-guided contacts false Type of switch contact Simple contact
Complete with socket false Type of electric connection Plug-in connection Degree of protection (IP) Other
With LED indication - Number of contacts as normally closed contact 0 Number of contacts as normally open contact 1
Number of contacts as change-over contact 0

This page is Single relay, REL-PR1, part number 2908040.
You can find the detail information about specifications and dimensions on part number 2908040.

Variation of this product

Part Number
2908044
2908046
2908047
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating

13.10 €

14 7 Days -|--|-93.5|121DC

12.65 €

15 7 Days -|--|-187|242DC

14.30 €

13 7 Days 195.5|253195.5|253-|-AC

Tech Support