Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2909573
Nominal current(A) | - | Width(mm) | 22.6 | Height(mm) | 106.7 |
---|---|---|---|---|---|
Depth(mm) | 113.7 | With detachable clamps | false | Drive, polarization | - |
Drive, switching attitude | - | With forced-guided contacts | - | Type of switch contact | - |
Complete with socket | false | Type of electric connection | Other | Rated control supply voltage Us at AC 50HZ(V) | -|- |
Rated control supply voltage Us at AC 60HZ(V) | -|- | Rated control supply voltage Us at DC(V) | -|- | Degree of protection (IP) | IP20 |
With LED indication | - | Voltage type for actuating | - | Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 0 | Number of contacts as change-over contact | 0 |
This page is Extension module, EM-2RPT, part number 2909573.
You can find the detail information about specifications and dimensions on part number 2909573.