Timer relay, ETD-BL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2905813
2905814
2907713
2907714
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Time range
(s)
Type of electric connection Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating

83.79 €

3 7 Days 89.470.05|3600Screw connection24|24024|24024|240AC/DC

83.79 €

3 7 Days 880.05|3600Other-|--|--|-DC

83.79 €

3 7 Days 89.470.05|360000Screw connection24|24024|24024|240AC/DC

83.79 €

3 7 Days 880.05|360000Other24|24024|24024|240AC/DC

Loading...

  1. 1

Basic information

Nominal current(A) - Width(mm) 17.5 Depth(mm) 65.5
Suitable for front mounting - With plug-in socket - Remote operation possible -
Suitable for remote control - Function flashing, starting with pause, fixed time - Function flashing, starting with pulse, fixed time -
Clock function, starting with pause, variable - Clock function, starting with pulse, variable - With semiconductor output -
Function delay-on energization - Function floating contact on energization - Function star-delta -
Function delay on de-energization - Function floating contact on de-energization - Function pulse shaping -
Number of outputs, undelayed, normally closed contact 0 Number of outputs, undelayed, normally open contact 0 Number of outputs, undelayed, change-over contact 0
Number of outputs, delayed, normally closed contact - Number of outputs, delayed, normally open contact - Number of outputs, delayed, change-over contact -
Pluggable on auxiliary contact block - Outputs, reversible delayed/undelayed - Suitable for DIN rail (top hat rail) mounting -

Tech Support