Relay Module, RIF (1078686)

Relay Module, RIF 1078686

Product Details:

Manufacturer part number: 1078686

Brand: PHOENIX CONTACT

Price: 20.90

Delivery time: 7 Days


Technical Data:

Width: 16.4 mm

Height: 97.21 mm

Depth: 75 mm

With forced-guided contacts: false

Type of electric connection: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1078686

Part Number
1078686
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
With forced-guided contacts Type of electric connection Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating Number of contacts as normally open contact Number of contacts as change-over contact

20.90 €

10 7 Days 16.497.2175falseOther-|--|-19.2|33.6DC10

Loading...

  1. 1

Basic information

Nominal current(A) - With detachable clamps false Drive, polarization -
Drive, switching attitude Mono stable Type of switch contact Simple contact Complete with socket true
Degree of protection (IP) IP20 With LED indication - Number of contacts as normally closed contact 0

This page is Relay Module, RIF, part number 1078686.
You can find the detail information about specifications and dimensions on part number 1078686.

Variation of this product

Part Number
1021593
1049232
1078681
1078802
1078803
2903276
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
With forced-guided contacts Type of electric connection Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating Number of contacts as normally open contact Number of contacts as change-over contact

14.35 €

100 19 Days 16.397.2160falseOther184|264.5184|264.5-|-AC01

17.30 €

20 7 Days 169375-Other19.2|28.819.2|28.8-|-AC02

20.90 €

10 75 Days 16.4588.9775falseScrew connection-|--|-20.2|33.6DC10

13.70 €

20 78 Days 16.497.2175falseOther-|--|-9.6|16.8DC10

13.70 €

20 75 Days 16.4588.9775falseScrew connection-|--|-9.6|16.8DC10

30.15 €

10 7 Days 43.4111.7390falseOther195.5|253195.5|253-|-AC03

Tech Support