Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2313669
Width(mm) | 35 | Height(mm) | 99 | Depth(mm) | 114.5 |
---|---|---|---|---|---|
Firewall | - | Number of digital inputs | - | Number of digital outputs | - |
Transmission rate(kBit/s) | - | Supply voltage(V) | 18|30 | Bus type/interface | Other |
Radio standard GPRS | - | Radio standard GSM | - | Radio standard UMTS | - |
Radio standard eGPRS | - | Radio standard HSUPA | - | Radio standard HSDPA | - |
Radio standard HSPA+ | - | Radio standard CDMA | - | Radio standard EV-DO | - |
Radio standard LTE | - | Radio standard WAN ADSL | - | Radio standard WAN ADSL2 | - |
Radio standard WAN ADSL2+ | - | Radio standard WAN SHDSL | - |
This page is Modem, PSI-MODEM, part number 2313669.
You can find the detail information about specifications and dimensions on part number 2313669.
Part Number |
---|
2313656 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Construction |
---|---|---|---|---|---|---|
1,346.06 € | 1 | 7 Days | - |