Manufacturer part number: 2700968
Brand: PHOENIX CONTACT
Price: 1,156.26 €
Delivery time: 7 Days
Mounting method: -
Firewall: true
VPN: false
Degree of protection (IP): IP20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2700968
Radio protocol | - | UMTS | - | Analogue | false |
---|---|---|---|---|---|
Ethernet | true | ISDN | false | xDSL | false |
Number of ports WAN | 1 | Number of module slots | 0 | Protocol | - |
Number of ports 10/100 Mbps LAN | - | Empty chassis | false | USB | false |
Number of ports Voice | 0 | LTE | - | Frequency band | - |
Number of ports 10/100/1000 Mbps LAN | - |
This page is Router, FL MGUARD, part number 2700968.
You can find the detail information about specifications and dimensions on part number 2700968.
Part Number |
---|
2700198 |
2700639 |
2700640 |
2701275 |
2701278 |
2702139 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Firewall | VPN | Degree of protection (IP) |
---|---|---|---|---|---|---|---|---|---|
2,597.66 € | 1 | 7 Days | DIN rail (top hat rail) | true | true | IP20 | |||
1,051.00 € | 1 | 47 Days | - | true | false | IP30 | |||
961.95 € | 1 | 54 Days | - | true | true | IP30 | |||
706.23 € | 1 | 54 Days | Other | true | true | IP00 | |||
720.11 € | 1 | 47 Days | Other | true | true | IP00 | |||
1,457.48 € | 1 | 7 Days | DIN rail (top hat rail) | - | false | IP20 |