Wireless module, WLAN access point, FL WLAN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2702534
2702535
2702538
2702540
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of ports 10/100 Mbps LAN Degree of protection (IP)

607.66 €

1 7 Days 62.836.5113.21IP54

792.35 €

1 7 Days 62.836.5113.2-IP65

597.88 €

1 7 Days 62.836.5113.21IP54

792.35 €

1 7 Days ----IP65

Loading...

  1. 1

Basic information

Colour - Max. data transmission rate(Mbit/s) - Wall mounting -
Firewall - Managed true Radio protocol Other
Built-in - Ethernet false Suitable for 19 inch mounting -
Number of ports 1000 Mbps Mini GBIC - Connection for external antenna false Bridge function true
Power over Ethernet false Repeater function true Encoding Other
VPN-security false Ceiling mounting - Suitable for DIN rail (top hat rail) mounting -
Flush-mounted installation - Number of ports 10 Gbps Mini GBIC - Pole fastening -
Frequency band - Number of ports 10/100/1000 Mbps LAN - Socket outlet adapter -
Number of AP's supported - Firewall throughput(Gbit/s) - Number of users -

Tech Support