Manufacturer part number: 2702531
Brand: PHOENIX CONTACT
Price: 1,085.42 €
Delivery time: 5 Days
VPN: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2702531
Mounting method | DIN rail (top hat rail) | Firewall | true | Radio protocol | - |
---|---|---|---|---|---|
UMTS | - | Analogue | false | Ethernet | true |
ISDN | false | xDSL | false | Number of ports WAN | 1 |
Number of module slots | 0 | Protocol | - | Number of ports 10/100 Mbps LAN | - |
Empty chassis | false | USB | false | Number of ports Voice | 0 |
Degree of protection (IP) | IP20 | LTE | - | Frequency band | - |
Number of ports 10/100/1000 Mbps LAN | - |
This page is Router, Industrial 3G router, TC ROUTER, part number 2702531.
You can find the detail information about specifications and dimensions on part number 2702531.
Part Number |
---|
2702529 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | VPN |
---|---|---|---|---|---|---|
1,197.19 € | 1 | 5 Days | true |