Manufacturer part number: 2903586
Brand: PHOENIX CONTACT
Price: 2,593.43 €
Delivery time: 61 Days
Mounting method: DIN rail (top hat rail)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2903586
Firewall | true | Radio protocol | - | UMTS | - |
---|---|---|---|---|---|
Analogue | false | Ethernet | true | ISDN | false |
xDSL | false | Number of ports WAN | 1 | Number of module slots | 0 |
Protocol | - | Number of ports 10/100 Mbps LAN | - | Empty chassis | false |
USB | false | Number of ports Voice | 0 | VPN | true |
Degree of protection (IP) | IP20 | LTE | - | Frequency band | - |
Number of ports 10/100/1000 Mbps LAN | - |
This page is Security appliance, TC MGUARD, part number 2903586.
You can find the detail information about specifications and dimensions on part number 2903586.
Part Number |
---|
1010461 |
1010462 |
1010463 |
1010464 |
2702547 |
2903588 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method |
---|---|---|---|---|---|---|
2,593.43 € | 1 | 70 Days | - | |||
1,735.28 € | 1 | 47 Days | - | |||
2,593.43 € | 1 | 7 Days | - | |||
1,998.77 € | 1 | 7 Days | - | |||
15,431.72 € | 1 | 7 Days | 482.6 mm (19 inch) | |||
1,735.28 € | 1 | 7 Days | DIN rail (top hat rail) |