Manufacturer part number: 1004925
Brand: PHOENIX CONTACT
Price: 304.62 €
Delivery time: 81 Days
Width: 35 mm
Height: 129.9 mm
Input current at signal 1: - mA
Number of digital inputs: 0
Number of digital outputs: 32
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1004925
Part Number
|
---|
1004925 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Input current at signal 1 (mA) | Number of digital inputs | Number of digital outputs | Voltage type of supply voltage | Type of voltage (input voltage) | Supporting protocol for other bus systems | Output current (A) | Short-circuit protection, outputs available | Type of digital output | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | Permitted voltage at output (V) | Permitted voltage at input (V) | Type of output voltage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
304.62 € | 1 | 81 Days | 35 | 129.9 | - | 0 | 32 | DC | - | false | 0.5 | true | Other | -|- | -|- | 19.2|30 | 24|24 | 24|24 | DC |
Loading...
Depth(mm) | 54 | Suitable for safety functions | false | Time delay at signal exchange(ms) | 0|0 |
---|---|---|---|---|---|
Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 2 |
With optical interface | false | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | Type of electric connection | Other |
Rail mounting possible | true | Explosion safety category for gas | None | Explosion safety category for dust | Other |
Fieldbus connection over separate bus coupler possible | true | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 | Front build in possible | false | Rack-assembly possible | false |
Wall mounting/direct mounting | false | Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - |
IO link master | false | Performance level acc. EN ISO 13849-1 | None | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Digital inputs configurable | false | Digital outputs configurable | false |
Radio standard GPRS | - | Radio standard GSM | - | Radio standard UMTS | - |
SIL according to IEC 61508 | None |
This page is I / O module, Axioline F, AXL F, part number 1004925.
You can find the detail information about specifications and dimensions on part number 1004925.
Configure
Basic Attributes
Type
Width(mm)
Height(mm)
Input current at signal 1(mA)
Number of digital inputs
Number of digital outputs
Voltage type of supply voltage
Type of voltage (input voltage)
Supporting protocol for other bus systems
Output current(A)
Short-circuit protection, outputs available
Type of digital output
Supply voltage AC 50 Hz(V)
Supply voltage AC 60 Hz(V)
Supply voltage DC(V)
Permitted voltage at output(V)
Permitted voltage at input(V)
Type of output voltage
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1027904 |
2688022 |
2688035 |
2688048 |
2688051 |
2688310 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Input current at signal 1 (mA) | Number of digital inputs | Number of digital outputs | Voltage type of supply voltage | Type of voltage (input voltage) | Supporting protocol for other bus systems | Output current (A) | Short-circuit protection, outputs available | Type of digital output | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | Permitted voltage at output (V) | Permitted voltage at input (V) | Type of output voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
225.69 € | 1 | 7 Days | 35 | 129.9 | - | 0 | 16 | DC | - | false | 0.5 | true | Other | -|- | -|- | 19.2|30 | 24|24 | 24|24 | DC | |||
221.54 € | 1 | 98 Days | 53.6 | 129.9 | 0.0024 | 16 | 0 | DC | DC | true | - | false | None | 24|24 | -|- | 19.2|30 | -|- | 24|30 | - | |||
283.85 € | 1 | 7 Days | 53.6 | 126.1 | 0.0024 | 32 | 0 | DC | DC | false | - | false | None | -|- | -|- | 19.2|30 | -|- | 24|30 | - | |||
254.77 € | 1 | 68 Days | 53.6 | 129.9 | - | 0 | 16 | DC | DC | true | 0.5 | true | Other | -|- | -|- | 19.2|30 | 24|24 | 24|24 | DC | |||
304.62 € | 1 | 70 Days | 53.6 | 126.1 | - | 0 | 32 | DC | DC | true | 0.5 | true | Other | -|- | -|- | 19.2|30 | 24|24 | 24|24 | DC | |||
163.38 € | 1 | 88 Days | 35 | 126.1 | 0.0024 | 16 | 0 | DC | DC | true | - | false | None | -|- | -|- | 19.2|30 | -|- | 24|30 | - |