Manufacturer part number: 2701492
Brand: PHOENIX CONTACT
Price: 553.85 €
Delivery time: 7 Days
Width: 60 mm
Height: 185 mm
Depth: 30.5 mm
Input current at signal 1: 0.003 mA
Number of digital inputs: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2701492
Part Number
|
---|
2701492 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Input current at signal 1 (mA) | Number of digital inputs | Number of digital outputs | Voltage type of supply voltage | Number of HW-interfaces other | Type of voltage (input voltage) | Supporting protocol for TCP/IP | Supporting protocol for PROFIBUS | Supporting protocol for other bus systems | Output current (A) | Short-circuit protection, outputs available | Supporting protocol for SERCOS | IO link master | Supporting protocol for EtherNet/IP | Supporting protocol for PROFINET IO | Supply voltage DC (V) | Permitted voltage at output (V) | Permitted voltage at input (V) | Type of output voltage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
553.85 € | 1 | 7 Days | 60 | 185 | 30.5 | 0.003 | 8 | 8 | DC | 2 | DC | false | false | true | 0.5 | true | false | false | true | false | 18|31.2 | 18|31.2 | 24|30 | DC |
Loading...
Suitable for safety functions | false | Time delay at signal exchange(ms) | 0|0 | Supporting protocol for LON | false |
---|---|---|---|---|---|
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - |
Number of HW-interfaces parallel | 0 | With optical interface | false | Supporting protocol for ASI | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Type of digital output | None | Type of electric connection | Other |
Rail mounting possible | false | Explosion safety category for gas | None | Explosion safety category for dust | Other |
Fieldbus connection over separate bus coupler possible | true | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP65 | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | true |
Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - | Performance level acc. EN ISO 13849-1 | None |
Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for DeviceNet Safety | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Supply voltage AC 50 Hz(V) | -|- | Supply voltage AC 60 Hz(V) | -|- | Digital inputs configurable | false |
Digital outputs configurable | false | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | None |
This page is Distributed I / O device, AXL E, part number 2701492.
You can find the detail information about specifications and dimensions on part number 2701492.
Configure
Basic Attributes
Type
Width(mm)
Height(mm)
Depth(mm)
Input current at signal 1(mA)
Number of digital inputs
Number of digital outputs
Voltage type of supply voltage
Number of HW-interfaces other
Type of voltage (input voltage)
Supporting protocol for TCP/IP
Supporting protocol for PROFIBUS
Supporting protocol for other bus systems
Output current(A)
Short-circuit protection, outputs available
Supporting protocol for SERCOS
IO link master
Supporting protocol for EtherNet/IP
Supporting protocol for PROFINET IO
Supply voltage DC(V)
Permitted voltage at output(V)
Permitted voltage at input(V)
Type of output voltage
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2701493 |
2701494 |
2701495 |
2701496 |
2701497 |
2701498 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Input current at signal 1 (mA) | Number of digital inputs | Number of digital outputs | Voltage type of supply voltage | Number of HW-interfaces other | Type of voltage (input voltage) | Supporting protocol for TCP/IP | Supporting protocol for PROFIBUS | Supporting protocol for other bus systems | Output current (A) | Short-circuit protection, outputs available | Supporting protocol for SERCOS | IO link master | Supporting protocol for EtherNet/IP | Supporting protocol for PROFINET IO | Supply voltage DC (V) | Permitted voltage at output (V) | Permitted voltage at input (V) | Type of output voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
512.31 € | 1 | 88 Days | 60 | 185 | 30.5 | 0.003 | 16 | 0 | DC | 2 | DC | false | false | true | - | false | false | false | true | false | 18|31.2 | -|- | 24|30 | - | |||
570.46 € | 1 | 7 Days | 60 | 185 | 30.5 | 0.003 | 16 | 16 | DC | 2 | DC | false | false | true | 0.5 | true | false | false | true | false | 18|31.2 | 18|31.2 | 24|30 | DC | |||
553.85 € | 1 | 88 Days | 60 | 185 | 30.5 | 0.003 | 8 | 4 | DC | 2 | DC | false | false | true | 2 | true | false | false | true | false | 18|31.2 | 18|31.2 | 24|30 | DC | |||
577.38 € | 1 | 7 Days | 60 | 185 | 30.5 | 0.003 | 4 | 0 | DC | 4 | DC | false | false | true | - | false | false | true | true | false | 19.5|31.2 | -|- | 24|30 | - | |||
491.54 € | 1 | 7 Days | 60 | 185 | 30.5 | 0.003 | 8 | 8 | DC | 2 | DC | false | true | true | 0.5 | true | false | false | false | false | 18|31.2 | 18|31.2 | 24|30 | DC | |||
443.08 € | 1 | 7 Days | 60 | 185 | 30.5 | 0.003 | 16 | 0 | DC | 2 | DC | false | true | true | - | false | false | false | false | false | 18|31.2 | -|- | 24|30 | - |