Manufacturer part number: 2316275
Brand: PHOENIX CONTACT
Price: 461.35 €
Delivery time: 7 Days
Width: 17.5 mm
Height: 114.5 mm
Depth: 99 mm
Number of analogue inputs: -
Number of analogue outputs: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2316275
Part Number
|
---|
2316275 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Number of analogue inputs | Number of analogue outputs | Time delay at signal exchange (ms) | Voltage type of supply voltage | Supporting protocol for LON | With optical interface | Type of voltage (input voltage) | Supporting protocol for TCP/IP | Supporting protocol for ASI | Supporting protocol for PROFIBUS | Supporting protocol for CAN | Supporting protocol for INTERBUS | Supporting protocol for KNX | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for DeviceNet | Supporting protocol for SUCONET | Supporting protocol for other bus systems | Output current (A) | Short-circuit protection, outputs available | Output voltage at digital output (V) | Output current at digital output (A) | Analogue input, current | Analogue input, voltage | Analogue input, resistor | Analogue input, resistor temperature | Analogue input, thermocouple | Analogue input signal configurable | Analogue output, current | Analogue output, voltage | Analogue output signal configurable | Short-circuit protection, digital outputs available | Resolution of the analogue inputs (Bit) | Resolution of the analogue outputs (Bit) | Type of digital output | Type of electric connection | Rail mounting possible | Explosion safety category for gas | Explosion safety category for dust | Supporting protocol for SERCOS | Supporting protocol for INTERBUS-Safety | Front build in possible | Rack-assembly possible | Wall mounting/direct mounting | Performance level acc. EN ISO 13849-1 | Supporting protocol for AS-Interface Safety at Work | Supporting protocol for DeviceNet Safety | Supporting protocol for EtherNet/IP | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET CBA | Supporting protocol for PROFINET IO | Supporting protocol for PROFIsafe | Supporting protocol for SafetyBUS p | Supply voltage DC (V) | Permitted voltage at output (V) | Permitted voltage at input (V) | Analogue inputs configurable | Analogue outputs configurable | SIL according to IEC 61508 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
461.35 € | 1 | 7 Days | 17.5 | 114.5 | 99 | - | - | 0|0 | - | false | true | - | false | false | false | false | false | false | false | false | false | false | false | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | None | Screw connection | - | None | Other | false | false | - | - | - | None | false | false | false | false | false | false | false | false | -|- | -|- | -|- | - | - | None |
Loading...
Input current at signal 1(mA) | - | Suitable for safety functions | false | Number of digital inputs | 0 |
---|---|---|---|---|---|
Number of digital outputs | 0 | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 0 |
Fieldbus connection over separate bus coupler possible | true | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | IO link master | false | Supply voltage AC 50 Hz(V) | -|- |
Supply voltage AC 60 Hz(V) | -|- | Type of output voltage | - | Digital inputs configurable | false |
Digital outputs configurable | false | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - |
This page is I / O extension module, Radioline, RAD, part number 2316275.
You can find the detail information about specifications and dimensions on part number 2316275.
Configure
Basic Attributes
Number of analogue inputs
Number of analogue outputs
Output voltage at digital output(V)
Output current at digital output(A)
Analogue input, current
Analogue input, voltage
Analogue input, resistor
Analogue input, resistor temperature
Analogue input, thermocouple
Analogue input signal configurable
Analogue output, current
Analogue output, voltage
Analogue output signal configurable
Short-circuit protection, digital outputs available
Resolution of the analogue inputs(Bit)
Resolution of the analogue outputs(Bit)
Analogue inputs configurable
Analogue outputs configurable
Type
Width(mm)
Height(mm)
Depth(mm)
Time delay at signal exchange(ms)
Voltage type of supply voltage
Supporting protocol for LON
With optical interface
Type of voltage (input voltage)
Supporting protocol for TCP/IP
Supporting protocol for ASI
Supporting protocol for PROFIBUS
Supporting protocol for CAN
Supporting protocol for INTERBUS
Supporting protocol for KNX
Supporting protocol for MODBUS
Supporting protocol for Data-Highway
Supporting protocol for DeviceNet
Supporting protocol for SUCONET
Supporting protocol for other bus systems
Output current(A)
Short-circuit protection, outputs available
Type of digital output
Type of electric connection
Rail mounting possible
Explosion safety category for gas
Explosion safety category for dust
Supporting protocol for SERCOS
Supporting protocol for INTERBUS-Safety
Front build in possible
Rack-assembly possible
Wall mounting/direct mounting
Performance level acc. EN ISO 13849-1
Supporting protocol for AS-Interface Safety at Work
Supporting protocol for DeviceNet Safety
Supporting protocol for EtherNet/IP
Supporting protocol for Foundation Fieldbus
Supporting protocol for PROFINET CBA
Supporting protocol for PROFINET IO
Supporting protocol for PROFIsafe
Supporting protocol for SafetyBUS p
Supply voltage DC(V)
Permitted voltage at output(V)
Permitted voltage at input(V)
SIL according to IEC 61508
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2901533 |
2901535 |
2901536 |
2901539 |
2902811 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Number of analogue inputs | Number of analogue outputs | Time delay at signal exchange (ms) | Voltage type of supply voltage | Supporting protocol for LON | With optical interface | Type of voltage (input voltage) | Supporting protocol for TCP/IP | Supporting protocol for ASI | Supporting protocol for PROFIBUS | Supporting protocol for CAN | Supporting protocol for INTERBUS | Supporting protocol for KNX | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for DeviceNet | Supporting protocol for SUCONET | Supporting protocol for other bus systems | Output current (A) | Short-circuit protection, outputs available | Output voltage at digital output (V) | Output current at digital output (A) | Analogue input, current | Analogue input, voltage | Analogue input, resistor | Analogue input, resistor temperature | Analogue input, thermocouple | Analogue input signal configurable | Analogue output, current | Analogue output, voltage | Analogue output signal configurable | Short-circuit protection, digital outputs available | Resolution of the analogue inputs (Bit) | Resolution of the analogue outputs (Bit) | Type of digital output | Type of electric connection | Rail mounting possible | Explosion safety category for gas | Explosion safety category for dust | Supporting protocol for SERCOS | Supporting protocol for INTERBUS-Safety | Front build in possible | Rack-assembly possible | Wall mounting/direct mounting | Performance level acc. EN ISO 13849-1 | Supporting protocol for AS-Interface Safety at Work | Supporting protocol for DeviceNet Safety | Supporting protocol for EtherNet/IP | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET CBA | Supporting protocol for PROFINET IO | Supporting protocol for PROFIsafe | Supporting protocol for SafetyBUS p | Supply voltage DC (V) | Permitted voltage at output (V) | Permitted voltage at input (V) | Analogue inputs configurable | Analogue outputs configurable | SIL according to IEC 61508 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
449.17 € | 1 | 68 Days | - | - | - | - | - | -|- | - | - | false | DC | - | - | - | - | - | - | - | - | - | - | - | - | - | -|- | - | false | false | false | false | false | false | false | false | false | false | - | - | - | - | false | - | - | - | - | false | false | false | - | - | - | - | - | - | - | - | - | -|- | - | -|- | false | false | - | |||
351.49 € | 1 | 7 Days | 17.5 | 99 | 114.5 | - | - | 0|0 | - | false | true | - | false | false | false | false | false | false | false | false | false | false | false | - | false | - | - | - | - | - | - | - | - | - | - | - | - | - | - | None | Screw connection | true | None | Other | false | false | false | false | false | None | false | false | false | false | false | false | false | false | -|- | -|- | 0|250 | - | - | None | |||
351.49 € | 1 | 68 Days | 17.5 | 99 | 114.5 | - | - | 0|0 | DC | false | true | - | false | false | false | false | false | false | false | false | false | false | false | 5 | false | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Screw connection | true | None | Other | false | false | false | false | false | None | false | false | false | false | false | false | false | false | 19.2|30.5 | 250|250 | -|- | - | - | None | |||
385.86 € | 1 | 61 Days | 17.5 | 99 | 114.5 | - | - | 0|0 | DC | false | true | - | false | false | false | false | false | false | false | false | false | false | false | - | false | - | - | - | - | - | - | - | - | - | - | - | - | - | - | None | Screw connection | true | None | Other | false | false | false | false | false | None | false | false | false | false | false | false | false | false | 19.2|30.5 | -|- | 0|30.5 | - | - | None | |||
385.86 € | 1 | 89 Days | 17.5 | 99 | 114.5 | - | - | 0|0 | DC | false | true | - | false | false | false | false | false | false | false | false | false | false | false | 0.2 | false | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Screw connection | true | None | Other | false | false | false | false | false | None | false | false | false | false | false | false | false | false | 19.2|30.5 | 12|30.5 | -|- | - | - | None |